Need It Fast
   
Home Products Load Cells 1100 Ultra Precision LowProfile™ Load Cell

1100 Ultra Precision LowProfile™ Load Cell

Tension & Compression

Products & Prices
Specifications
Dimensions
Documentation
1100 Ultra Precision LowProfile™ Load Cell
 
Starting at $1280.00
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.02%
  • Eccentric load compensated
  • High Precision Base Included
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • NIST Traceable Tension and Compression Calibration

The 1100 is selected from the best load cells and has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. With many variants and configurations our fatigue-rated, high-capacity load cells provide up to 100million duty cycles at 1 Million pounds force. The gage sensors in every model 1100 load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal-to-noise ratios for demanding applications.

Available in Models: 1110, 1120, 1132, 1140

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1110ACK-300 300 lbf Model 1110, 300 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-500 500 lbf Model 1110, 500 lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-1K 1,000 lbf Model 1110, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-2K 2,000 lbf Model 1110, 2K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-3K 3,000 lbf Model 1110, 3K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-5K 5,000 lbf Model 1110, 5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-10K 10,000 lbf Model 1110, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1120ACK-25K 25,000 lbf Model 1120, 25K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1120ACK-50K 50,000 lbf Model 1120, 50K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1132ACK-100K 100,000 lbf Model 1132, 100K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1140CDS-200K 200,000 lbf Model 1140, 200K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS-9320-C Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 - 3-wire Internal Amplifier 4-20mA
AMP-5 - 3-wire Internal Amplifier ±5V
AMP-1 - 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1110ACK-1.5KN 1.5 kN Model 1110, 1.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-2.5KN 2.5 kN Model 1110, 2.5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-5KN 5 kN Model 1110, 5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-10KN 10 kN Model 1110, 10 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-25KN 25 kN Model 1110, 25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1110ACK-50KN 50 kN Model 1110, 50 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1120ACK-100KN 100 kN Model 1120, 100 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1120ACK-250KN 250 kN Model 1120, 250 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1132ACK-450KN 450 kN Model 1132, 450 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1140CDS-900KN 900 kN Model 1140, 900 kN Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS-9320-C Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 - 3-wire Internal Amplifier 4-20mA
AMP-5 - 3-wire Internal Amplifier ±5V
AMP-1 - 3-wire Internal Amplifier ±10V