Need It Fast
   
Home Products Load Cells 1101 Compression-Only Ultra Precision LowProfile™ Load Cell

1101 Compression-Only Ultra Precision LowProfile™ Load Cell

Compression Only

Products & Prices
Specifications
Dimensions
Documentation
1101 Compression-Only Ultra Precision LowProfile™ Load Cell
 
Starting at $1220.00
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.02%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • NIST Traceable Compression Calibration
     

The 1100 is selected from the best load cells and has very low nonlinearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. If you need to measure up to 1million pounds of force, Interface Inc. Model 1000 Fatigue-Rated, High-Capacity load cells can do it. With many variants and configurations our fatigue-rated, high-capacity load cells provide up to 100million duty cycles at 1 Million pounds force. The gage sensors in every model 1000 load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

Available in Models: 1111, 1121

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1111BAY-1K 1,000 lbf Model 1111, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-2K 2,000 lbf Model 1111, 2K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-5K 5,000 lbf Model 1111, 5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-10K 10,000 lbf Model 1111, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1121BAY-50K 50,000 lbf Model 1121, 50K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1121BAY-25K 25,000 lbf Model 1121, 25K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
Model Capacity Lead Time Description
1111BAY-5KN 5 kN Model 1111, 5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-10KN 10 kN Model 1111, 10 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-25KN 25 kN Model 1111, 25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1111BAY-50KN 50 kN Model 1111, 50 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1121BAY-100KN 100 kN Model 1121, 100 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1121BAY-250KN 250 kN Model 1121, 250 kN Capacity, 6 Pin Bayonet Type Connector, with Base