Need It Fast
   
Home Products Load Cells 1201 Compression-Only Standard Precision LowProfile™ Load Cell

1201 Compression-Only Standard Precision LowProfile™ Load Cell

Compression Only

Products & Prices
Specifications
Dimensions
Documentation
1201 Compression-Only Standard Precision LowProfile™ Load Cell
 
Starting at $695.00
  • Performance to 0.03%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • ±0.0008% /˚F-Max  temperature effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Counterbored mounting holes

Like all of the LowProfile™ models, the 1201 LowProfile™ load cell provides "compression only" force measurement. It's spherical shaped top surface helps provide minimal off-axis loading. 

The  1200 LowProfile™ is Interface’s most popular load cell designed for static applications. The 1201 has higher output than most competitive load cells and is designed for compression-only applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 1million pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

Available in Models: 1211, 1221, 1231, 1241, 1243

Additional Capacities & Standard Connectors Available

Options Available for 2nd Bridge & Overload Protection


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1211BAY-1K-B 1,000 lbf Model 1211, 1K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-2K-B 2,000 lbf Model 1211, 2K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-5K-B 5,000 lbf Model 1211, 5K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-10K-B 10,000 lbf Model 1211, 10K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1221BAY-25K-B 25,000 lbf Model 1221, 25K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1221BAY-50K-B 50,000 lbf Model 1221, 50K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1231BAY-100K-B 100,000 lbf Model 1231, 100K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1241BAY-200K-B 200,000 lbf Model 1241, 200K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1243BAY-300K-B 300,000 lbf Model 1243, 300K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
1243BAY-400K-B 400,000 lbf Model 1243, 400K lbf Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS-9320-C Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Model Capacity Lead Time Description
1211BAY-5KN-B 5 kN Model 1211, 5 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-10KN-B 10 kN Model 1211, 10 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-25KN-B 25 kN Model 1211, 25 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1211BAY-50KN-B 50 kN Model 1211, 50 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1221BAY-125KN-B 125 kN Model 1221, 125 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1221BAY-250KN-B 250 kN Model 1221, 250 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1231BAY-450KN-B 450 kN Model 1231, 450 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1241BAY-900KN-B 900 kN Model 1241, 900 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1243BAY-1350KN-B 1350 kN Model 1243, 1350 kN Capacity, 6 Pin Bayonet Type Connector, with Base
1243BAY-1800KN-B 1800 kN Model 1243, 1800 kN Capacity, 6 Pin Bayonet Type Connector, with Base
Options
TEDS-9320-C Plug & Play, IEEE 1451.4 Transducer Electronic Data Sheets
AMP-8 3-wire Internal Amplifier 4-20mA
AMP-5 3-wire Internal Amplifier ±5V
AMP-1 3-wire Internal Amplifier ±10V
Login to Download Docs
1201 Data Sheet 1201 Data Sheet
1201 Installation Instructions 1201 Installation Instructions
1243 300K & 400K w/ Base STEP 1243 300K & 400K w/ Base STEP
1243 300K & 400K w/o Base STEP 1243 300K & 400K w/o Base STEP