Need It Fast
   
Home Products Multi-Axis Sensors 1216 Axial Torsion Load Cell

1216 Axial Torsion Load Cell

Force & Torque

Products & Prices
Specifications
Dimensions
Documentation
1216 Axial Torsion Load Cell
 
Starting at $2900.00
  • Measures load and torque
  • Minimal crosstalk
  • Extraneous load resistance
  • Fatigue rated

The 1216 Axial-Torsion load cell measure both force and torsion in the same cell - with either channel capable of being used independently. 

Available in Model: 1216

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1216CEW-250 250/125 lbf/lb-in Model 1216, 250/125 lbf/lb-in Capacity, PT02E-12-8P 8 Pin Bayonet Type Connector
1216CEW-500 500/250 lbf/lb-in Model 1216, 500/250 lbf/lb-in Capacity, PT02E-12-8P 8 Pin Bayonet Type Connector
1216CEW-1K 1K/500 lbf/lb-in Model 1216, 1K/500 lbf/lb-in Capacity, PT02E-12-8P 8 Pin Bayonet Type Connector
1216CEW-2K 2K/1K lbf/lb-in Model 1216, 2K/1K lbf/lb-in Capacity, PT02E-12-8P 8 Pin Bayonet Type Connector
This product is maufactured in english standard capacities only. Refer to english tab above.