Need It Fast
   
Home Products Load Cells 1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell

1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell

Compression Only

Products & Prices
Specifications
Dimensions
Documentation
1601 Gold Standard® Calibration Compression-Only LowProfile™ Load Cell
 
Starting at $2500.00
  • GoldStandard® compression grade load cell
  • 0.005% nonrepeatability
  • 0.01% creep
  • High output – to 4 mV/V
  • High precision base installed
  • ±0.0008% /˚F - max temperature effect on output
  • Low deflection
  • Barometric compensation
  • Factory installed calibration adapter
  • 3 run NIST traceable ASTM E74 calibration
  • 4% lower load limit per ASTM E74

The 1601 GoldStandard® load cell is designed for calibrating other load cells where the best possible load cell is required. It has a 4% lower load limit per ASTM E74 and is a step above the 1100. The 1601 is compression-only.

Available in Models: 1611, 1621, 1633

Additional Capacities & Standard Bridge Connectors Available

Options Available for 2nd Bridge & Overload Protection


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1611AJH-1K 1,000 lbf Model 1611, 1K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1611AJH-2K 2,000 lbf Model 1611, 2K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1611AJH-5K 5,000 lbf Model 1611, 5K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1611AJH-10K 10,000 lbf Model 1611, 10K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1621AJH-25K 25,000 lbf Model 1621, 25K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1621AJH-50K 50,000 lbf Model 1621, 50K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
1633AJH-100K 100,000 lbf Model 1631, 100K lbf Capacity, 8 Pin Bayonet Type Connector, with Base
Model Capacity Lead Time Description
1610BBT-4.5KN 4.5 kN Model 1611, 4.5 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1611BBT-9KN 9 kN Model 1611, 9 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1611BBT-22KN 22 kN Model 1611, 22 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1611BBT-45KN 45 kN Model 1611, 45 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1621BBT-110KN 110 kN Model 1621, 110 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1621BBT-225KN 225 kN Model 1621, 225 kN Capacity, 8 Pin Bayonet Type Connector, with Base
1633BBT-450KN 450 kN Model 1633, 450 kN Capacity, 8 Pin Bayonet Type Connector, with Base