Need It Fast
   
Home Products Load Cells 1700 Flange LowProfile™ Load Cell

1700 Flange LowProfile™ Load Cell

Standard Flange Design

Products & Prices
Specifications
Dimensions
Documentation
1700 Flange LowProfile™ Load Cell
 
Starting at $830.00
  • Standard flange design mounts directly to cylinders
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Eccentric load compensated
  • 0.0008%/°F (.0015%/°C) temperature effect on output
  • Low deflection
  • Barometric compensation
  • Tension & compression
  • Fatigue Rated -100 million fully reversed cycles

The 1700 flange-mounted LowProfile™ load cell has multiple smaller threads, making installation easier for certain types of cylinders. The low-profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

Available in Models: 1710, 1720, 1730

Additional Capacities & Standard Connectors Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
1710ACK-550 550 lbf Model 1710, 550 lbf Capacity, 6 Pin Bayonet Type Connector
1710ACK-1.1K 1,100 lbf Model 1710, 1.1K lbf Capacity, 6 Pin Bayonet Type Connector
1720ACK-2.2K 2,200 lbf Model 1720, 2.2K lbf Capacity, 6 Pin Bayonet Type Connector
1720ACK-4.5K 4,500 lbf Model 1720, 4.5K lbf Capacity, 6 Pin Bayonet Type Connector
1730ACK-11K 11,000 lbf Model 1730, 11K lbf Capacity, 6 Pin Bayonet Type Connector
1730ACK-14K 14,000 lbf Model 1730, 14K lbf Capacity, 6 Pin Bayonet Type Connector
Model Capacity Lead Time Description
1710ACK-1KN 1 kN Model 1710, 1 kN Capacity, 6 Pin Bayonet Type Connector
1710ACK-2.5KN 2.5 kN Model 1710, 2.5 kN Capacity, 6 Pin Bayonet Type Connector
1710ACK-5KN 5 kN Model 1710, 5 kN Capacity, 6 Pin Bayonet Type Connector
1720ACK-10KN 10 kN Model 1720, 10 kN Capacity, 6 Pin Bayonet Type Connector
1720ACK-20KN 20 kN Model 1720, 20 kN Capacity, 6 Pin Bayonet Type Connector
1730ACK-50KN 50 kN Model 1730, 50 kN Capacity, 6 Pin Bayonet Type Connector
1730ACK-63KN 63kN Model 1730, 63 kN Capacity, 6 Pin Bayonet Type Connector
1700 Flange Specs 01
1700 Flange Dimensions
Login to Download Docs
1700 Data Sheet 1700 Data Sheet
1700 Installation Instructions 1700 Installation Instructions
1720 Outline Drawing 1720 Outline Drawing
1720.dxf 1720.dxf