Need It Fast
   
Home Products Multi-Axis Sensors 6AXX 6-Axis Load Cells

6AXX 6-Axis Load Cells

Fx Fy Fz Mx My Mz

Products & Prices
Specifications
Dimensions
Documentation
6AXX 6-Axis Load Cells
 
Starting at $4625.00
  • Force and Torque in all 6 axes
  • Compact Size
  • Low Crosstalk
  • Temperature Compensated

Interface's 6-Axis load cell measures forces simultaneously in 3 mutually perpendicular axes and 3 simultaneous torques about those same axes. Six full bridges provide mV/V output on 6 independent channels.

Interface's 6-Axis load cell is ideally suited to many industrial and scientific applications, such as aerospace, robotics, automotive, and medical research (orthopedics & biomechanical).

A 36-term coefficient matrix is included for calculating the load and torque values in each axis.

An 8-channel amplifier (Model BSC8) with USB PC interface is also available which simplifies data analysis.

Available in Model: 6A27, 6A40A, 6A40B, 6A68, 6A154, 6A175

Additional Capacities Available


Contact for pricing
Login to view pricing
English Standard Metric Standard
This product is maufactured in metric standard capacities only. Refer to metric tab above.
Model Capacity Lead Time Description
6A27 50/1 N/Nm Model 6A27, 50/1 N/Nm Capacity, 3 Meter Dual Cable with M16 24-Pin Connector & Mate
6A40A 200/5 N/Nm Model 6A40A, 200/5 N/Nm Capacity, 5 Meter Cable with M16 24-Pin Connector & Mate
6A40B 500/20 N/Nm Model 6A40B, 500/20 N/Nm Capacity, 5 Meter Cable with M16 24-Pin Connector & Mate
6A68 1,000/20, 2,000/50, 5,000/50, 10,000/100, 10,000/500 N/Nm Model 6A68, 1K/20, 2K/50, 5K/50, 10K/100, 10K/500 N/Nm Capacities, 5 Meter Cable with M16 24-Pin Connector & Mate
6A154 50/5, 100/10, 200/20, 500/50 N/Nm Model 6A154, 50/5, 100/10, 200/20, 500/50 N/Nm Capacities, 5 Meter Cable with M16 24-Pin Connector & Mate
6A175 10,000/1,000, 20,000/2,000, 50,000/5,000 N/Nm Model 6A175, 10K/1K, 20K/2K, 50K/5K N/Nm Capacities, 3 Meter Dual Cable with M16 24-Pin Connector & Mate
6A27
6A40
6A68
6A154
6A175
Login to Download Docs
6AXX Data Sheet 6AXX Data Sheet
6A Series Installation Information 6A Series Installation Information
Interface 6A27 Series.STEP Interface 6A27 Series.STEP
Interface 6A40 Series.STEP Interface 6A40 Series.STEP
Interface 6A68 Series.STEP Interface 6A68 Series.STEP
Interface 6A68 Adapter Plate.STEP Interface 6A68 Adapter Plate.STEP
Interface 6A154 Series.STEP Interface 6A154 Series.STEP
Interface 6A175 Series.STEP Interface 6A175 Series.STEP