Need It Fast
   
Home Products Instruments 9330 High Speed Data Logger

9330 High Speed Data Logger

Portable Display

Products & Prices
Specifications
Dimensions
Documentation
9330 High Speed Data Logger
 
Starting at $1290.00
  • 24 bit resolution
  • 3750 Hz update rate
  • Peak and valley capture
  • Log to SD card at 1000Hz
  • USB Port with software
  • ±5V analog output
  • Rechargeable battery
  • 20 Hour battery life/ 300 hour standby
  • Stores up to 6 sensor calibrations
  • Powers up to 4x 350 ohm sensors

 

 

 

 

 BlueDAQ Software v1.3.7

9330 COM Driver Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9330-1 - QuickShip 9330 High Speed Portable Display and Data Logger
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
9330 Data Sheet 9330 Data Sheet
9330 Instruction Manual 9330 Instruction Manual
BlueDAQ QUICK START GUIDE BlueDAQ QUICK START GUIDE