Need It Fast
   
Home Products Instruments BX8 8-Channel Amplifier System

BX8 8-Channel Amplifier System

Data Acquisition System

Products & Prices
Specifications
Dimensions
Documentation
BX8 8-Channel Amplifier System
 
Starting at $5295.00
  • 8-Channel Synchronized Sampling
  • Internal Calculation of Axis Load Values for 6-Axis Sensors
  • Active Scaling of Analog Outputs according to Internal Calculations
  • ±5V, ±10V, 4-20mA, & 0-20 mA Outputs
  • 48K Samples/Sec/Channel
  • 24-Bit Internal Resolution
  • USB Connection to PC
  • Includes Graphing and Logging Software
  • Strain Gage, mV/V, ±10VDC, and PT1000 Temperature Inputs
  • Excitation Sense
  • Full, 1⁄2, and 1⁄4 Bridge Compatible with 120, 350, and 1000 ohm Bridge Completion 
  • TEDS Compatible
  • ZERO Button for 8-Channel Simultaneous Tare
  • 16 Digital I/O
  • Galvanic Isolation: Analog Input, Analog Output, Digital I/O, USB

The BX8 is the newest addition to Interface’s family of measurement systems. Easy enough for the inexperienced user but powerful enough for the sophisticated test engineer, with the BX8 anyone can be up and measuring in minutes. Designed specifically for use with mV/V output sensors such as force, torque and pressure along with PT1000 thermocouples, and +/-10V output sensors, the BX8 puts graphing, logging and display capabilities at a user’s fingertips. The BX8 also includes ¼ and ½ bridge completion for seamless integration of strain gage measurements. Eight independent, user configurable, 16-bit scalable analog outputs can be connected to external devices.

The BX8 is ideally suited for use with 6-axis sensors requiring axis load calculations. The sensor coefficient matrix can be loaded internally into the BX8 via software interface and the outputs are actively scaled according to the calculations. All channels are sampled simultaneously and fully synchronized. When purchased with a 6-axis sensor, the system will arrive pre-configured and ready to use.

 

 

BlueDAQ Software Download

BX8 COM Driver Installer Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
BX8-AS - Model BX8 Industrial Enclosure with M16 24-Pin Connector
BX8-AS-CAN - Model BX8 Industrial Enclosure with M16 24-Pin Connector and CANbus/CANopen
BX8-AS-EC - Model BX8 Industrial Enclosure with M16 24-Pin Connector and EtherCat
BX8-HD44 - Model BX8 Lab Enclosure with 44-Pin High Density Connectors
BX8-HD44-CAN - Model BX8 Lab Enclosure with 44-Pin High Density Connectors and CANbus/CANopen
BX8-HD44-EC - Model BX8 Lab Enclosure with 44-Pin High Density Connectors and EtherCat
BX8-HD15 - Model BX8 Lab Enclosure with 15-Pin High Density Connectors
BX8-HD15-CAN - Model BX8 Lab Enclosure with 15-Pin High Density Connectors and CANbus/CANopen
BX8-HD15-EC - Model BX8 Lab Enclosure with 15-Pin High Density Connectors and EtherCat
This product is maufactured in english standard capacities only. Refer to english tab above.
Login to Download Docs
BX8-AS BX8-AS
BX8-HD15 BX8-HD15
BX8-HD44 BX8-HD44
BX8 + 6-Axis Quick Start Guide Rev D BX8 + 6-Axis Quick Start Guide Rev D
BX8 Manual BX8 Manual