Need It Fast
   
Home Products Instruments DMA2 Signal Conditioner

DMA2 Signal Conditioner

DIN Rail Mount

Products & Prices
Specifications
Dimensions
Documentation
DMA2 Signal Conditioner
 
Starting at $330.00

New & Improved Wiring Layout!

  • User Selectable Analog Output ±10V, ±5V, 4-20 mA
  • 10-28VDC Power
  • Selectable Full Scale Input Range 5-50mV
  • DIN Rail Mountable

Din rail mountable with user selectable outputs of +/-10V, +/-5V or 4-20 mA. 10-28VDC powered suitable for battery or automotive use. Features 1000 Hz bandwidth and push-button shunt calibration.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
DMA2 - QuickShip Model DMA2 DIN Rail Mount Signal Conditioner
This product is maufactured in english standard capacities only. Refer to english tab above.