Need It Fast
   
Home Products Instruments LCSC Low Cost Miniature Amplifier

LCSC Low Cost Miniature Amplifier

In-Line Cable Load Cell Amplifier

Products & Prices
Specifications
Documentation
LCSC Low Cost Miniature Amplifier
 
  • Low Cost
  • Great for OEM Applications
  • Outputs - 4-20mA, 0-10V, 0-5V, ±10V, RS-485,
  • CAN Open
  • 1 kHz bandwidth
  • High noise immunity
  • Reverse polarity protected
  • Span and zero adjustments

OPTIONS

  • User-specified cable lengths
  • User-specified conditioner placement in data path

Output

Output

Power Supply

(DCV)

mA nom

±10 V Bipolar

14 to 18

30

0.1 – 10 V Unipolar Ten +

13 to 30

23

0.1 – 10 V Unipolar Comp +

13 to 30

23

±10 V Bipolar

±13 to ±15

23

±5 V Bipolar

14 to 18

30

0.1 – 5 V Unipolar Ten +

8.5 to 28

23

0.1 – 5 V Unipolar Comp +

8.5 to 28

23

4-20 mA Bipolar (3-wire)

10 to 30

20

4-20 mA Unipolar Ten + (3-wire)

10 to 30

20

4-20 mA Unipolar Comp + (3-wire)

10 to 30

20

4-20 mA Bipolar (2-wire)

9 to 30

20

4-20 mA Unipolar Ten + (2-wire)

9 to 30

20

4-20 mA Unipolar Comp + (2-wire)

9 to 30

20

RS-485

6 to 18

45

CAN Open

6 to 18

45