Need It Fast
   
QuickShip48
Home Products QuickShip48

Load Cells

Tension & Compression
1200 Standard Precision LowProfile™ Load Cell
300 lbf to 100K lbf
1.5 kN to 450 kN
150% Safe Overload
1500 Low Capacity LowProfile™ Load Cell
25 lbf to 300 lbf
125 N to 1500 N
Low Capacity
2400 Standard Stainless Steel Load Cell
100 lbf to 5K lbf
Low Capacity
MB Mini Beam Load Cell
5 lbf to 250 lbf
SSB Sealed Beam Load Cell
50 lbf to 10K lbf
General Purpose
SM S-Type Load Cell
10 lbf to 1000 lbf
50 N to 5000 N
Very Low Height
SML Mini Low Height S-Type Load Cell
5 lbf to 2000 lbf
22 N to 9 kN
Environmentally Sealed
SSM / SSM2 Sealed S-Type Load Cell
50 lbf to 10K lbf
200 N to 50 kN
High-Temp
SSM-FDH Sealed S-Type Load Cell
50 lbf to 250 lbf
U.S. & Metric
SMT Overload Protected S-Type Load Cell
1.1 lbf to 450 lbf
5 N to 2000 N
U.S. & Metric
SMTM Micro S-Type Load Cell
5 lbf to 50 lbf
20 N to 200 N
Wide Range
LBM Compression Load Button
25 lbf to 50K lbf
Temperature Compensated
LBS Miniature Compression Load Button
5 lbf to 1K lbf
Overload Protected
ULC Ultra Low Capacity Load Cell
0.5 N to 2 N
REC Rod End Load Cell
1K lbf to 50K lbf
5 kN to 220 kN
WMC Sealed Stainless Steel Mini Load Cell
5 lbf to 500 lbf
22 N to 2200 N
High Capacity
WMC Sealed Stainless Steel Mini Load Cell
1K lbf to 10K lbf
5 kN to 45 kN
Overload Protected
WMCP Stainless Steel Mini Load Cell
1.1 lbf to 2.2 lbf
500-1000 gf
Overload Protected with Female Threads
WMCFP Sealed Stainless Steel Mini Load Cell
500 gf to 1,000 gf

Torque Transducers

Rotary Torque Transducer
T2 Ultra Precision
0.9 lb-in to 177K lb-in
0.1 Nm to 20K Nm
Rotary Torque Transducer
T4 Standard Precision
0.88 lbf-in to 8.85K lbf-in
0.1 Nm to 1K Nm
Rotary Torque Transducer
T8 General Purpose
1.77 lb-in to 1.77K lbf-in
0.2 Nm to 200 Nm
Rotary Torque Transducer
T12 Square Drive
0.88 lb-in to 44K lb-in
0.1 Nm to 5K Nm
Rotary Torque Transducer
T25 High Speed
0.885 lb-in to 44.3K lb-in
0.1 Nm to 5K Nm
Reaction Torque Transducer
TS11 Flange Style
88.5 lb-in to 177K lb-in
10 Nm to 20K Nm
Reaction Torque Transducer
TS12 Shaft Style
0.04 lb-in to 177K lb-in
0.005 Nm to 20K Nm

Multi-Axis Sensors

Fx Fy Fz
3AXX 3-Axis Load Cells
Force: 10 N to 50 kN

Instruments

Digital, Intelligent
9840 Load Cell Indicator
General Purpose
9820 Load Cell Indicator
Portable Display
9330 High Speed Data Logger
Digital, Hand Held, Battery Powered, TEDS Ready
9320 Portable Load Cell Indicator
DIN Rail Mount
DMA2 Signal Conditioner
Millivolt to Analog Converter
DCA Vehicle Signal Conditioner
AC/DC Powered Millivolt to Analog Converter
SGA Signal Conditioner