Need It Fast
   
Home Applications Aerospace Rocket Thrust Test

Rocket Thrust Test

Static testing a rocket can accurately determine its thrust, burn time, chamber pressure, and other parameters, providing invaluable data to propellant chemists and engineers. A rocket is only as good as the thrust force it produces over the period the propellant is burning known as a “thrust curve”. Thousands of different formulations must be tested to “characterize” propellant performance. A test stand needs a high accuracy load cell with excellent repeatability to withstand thrust forces of up to 100kN in very harsh environments.

Learn how this was accomplished using a Model 1000 Fatigue-Rated LowProfile Load Cell, a CSC Environmentally Sealded Signal Conditioner, and a 9330 High Spped Data Logger.

Download the Application Note Below.

 Rocket Thrust Test App Note.pdf