Need It Fast
   
Home Products Instruments SI-USB Univeral Serial Bus Dual Channel PC Interface Module

SI-USB Univeral Serial Bus Dual Channel PC Interface Module

Sensor to USB Output Converter

Products & Prices
Specifications
Documentation
SI-USB Univeral Serial Bus Dual Channel PC Interface Module
 
Starting at $995.00
  • Easy USB connection to computer from Load and Torque Transducers
  • Transducer data logged into MS Excel compatible CSV file format
  • Up to 5000 Sample/Second
  • Graphing and Logging software included
  • 16-bit resolution
  • Shunt Cal trigger via software
  • Works with mV/V, ±5V DC and 4-20mA output transducers
  • Environmentally sealed to IP67(SI-USB IP40)

Makes any Load Cell USB Compatible. The INF-USB2 provides an easy interface for collecting data from an Interface transducer directly into your computer. Included software works well for convenient testing and monitoring applications benefiting from immediate evaluation or collection for later research.

System includes one output module and software. No load sensor included.

SI-USB Software Download


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
SI-USB-AA - SI-USB +/- 5V Input 1, +/- 5V Input 2
SI-USB-AB - SI-USB +/- 5V Input 1, 4-20 mA Input 2
SI-USB-AC - SI-USB +/- 5V Input 1, +/- 4.5 mV/V Input 2
SI-USB-AD - SI-USB +/- 5V Input 1, +/- 3.0 mV/V Input 2
SI-USB-BB - SI-USB 4-20 mA Input 1, 4-20 mA Input 2
SI-USB-CC - SI-USB +/- 4.5 mV/V Input 1, +/- 4.5 mV/V Input 2
SI-USB-DD - SI-USB +/- 3.0 mV/V Input 1, +/- 3.0 mV/V Input 2
Accessories
MIC-SIUSBX - Installs Binder on Integral Cable - Available in Tension, Compression, Clockwise and Counterclockwise Positive
This product is maufactured in english standard capacities only. Refer to english tab above.
Accessories
MIC-SIUSBX - Installs Binder on Integral Cable - Available in Tension, Compression, Clockwise and Counterclockwise Positive
Login to Download Docs
SI-USB Data Sheet SI-USB Data Sheet
SI-USB Operation Manual SI-USB Operation Manual
SI-USB Quick Start Guide SI-USB Quick Start Guide