Need It Fast
   
Home Products Torque Transducers T3 Ultra Precision Pedestal Mount

T3 Ultra Precision Pedestal Mount

Rotary Torque Transducer

Products & Prices
Specifications
Dimensions
Documentation
T3 Ultra Precision Pedestal Mount
 
  • Capacities from 0.1 Nm to 20K Nm (0.88 to 177K lb-in)
  • Integral mounting base
  • ±5 VDC output
  • Digital electronics
  • Stainless steel shaft
  • 12 to 28 VDC supply
  • Contactless
  • 10 KHz sample rate
  • 16-bit resolution

The T3 is a high-precision, shaft-style sensor. The contactless design features 0.1% combined error, high-level ±5V or ±10V analog output, 16-bit resolution and 3khz bandwidth. A remotely activated, internal shunt calibration resistor provides a known 5V calibration signal. Speed and angle can be measured with the optional encoder.

Available in Model: T3

Additional Capacities Available

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
T3 Data Sheet T3 Data Sheet
T3 Operation Manual T3 Operation Manual
Coupling Data Sheet for 0.1 to 2 Nm Coupling Data Sheet for 0.1 to 2 Nm
Coupling Data Sheet for 0.1 to 30 Nm Coupling Data Sheet for 0.1 to 30 Nm
Coupling Data Sheet for 50 to 10K Nm Coupling Data Sheet for 50 to 10K Nm