Need It Fast
   
Home Products Torque Transducers T31, T32, T33 & T34 Spindle Torque

T31, T32, T33 & T34 Spindle Torque

Tightening Rotary Torque

Products & Prices
Specifications
Dimensions
Documentation
T31, T32, T33 & T34 Spindle Torque
 
  • Capacities From 1 Nm - 500 Nm
  • ±5V Output (10V Option)
  • Speeds Up to 2000 rpm
  • Integrated Speed/Angle Measurment
  • Very Short Axial Length
  • High Torsional Stiffness
  • Reliable and Durable
  • Simplifies Installation

Available in Models: T31, T32, T33, T34

Additional Capacities Available

Spindle Torque Specifications
Spindle Torque Wiring Diagram
T31 Dimensions
T32 Dimensions
T33 Dimensions
T34 Dimensions
Login to Download Docs
T31 T32 T33 T34 Data Sheet T31 T32 T33 T34 Data Sheet
T31 T32 T33 T34 User's Manual T31 T32 T33 T34 User's Manual