Interface Load Pin Configuration

Interface Load Pins are made with a dual-shear design which are designed for center-loading with support from both ends. Interface load pins are strain gage based, the strain gages are installed in the inside-center, neutral axis of the load pin where they are protected from both physical damage and the environment. A full Wheatstone Bridge ensures the best specifications, while the physical design ensures proper alignment and anti-rotation of the application.