Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150A-F11 |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150B-F11 |
$ 9,340.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 1K Nm, My = 1K Nm, Mz = 1K Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150C-F11 |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A150A-Q11 |
$ 9,845.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A150B-Q11 |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 1K Nm, My = 1K Nm, Mz = 1K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A150C-Q11 |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130C-F11 |
$ 9,935.00 |
Model 6A Series 6–Axis Load Cell, Fx = 30KN, Fy = 30KN, Fz = 90KN, Mx = 3K Nm, My = 3K Nm, Mz = 3K Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150D-F11 |
$ 10,640.00 |
Model 6A Series 6–Axis Load Cell, Fx = 30KN, Fy = 30KN, Fz = 90KN, Mx = 3K Nm, My = 3K Nm, Mz = 3K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A150D-Q11 |
$ 10,640.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50KN, Fy = 50KN, Fz = 100KN, Mx = 5 Nm, My = 5 Nm, Mz = 5 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154A-F11 |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50KN, Fy = 50KN, Fz = 100KN, Mx = 5 Nm, My = 5 Nm, Mz = 5 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A154A-Q11 |
$ 11,370.00 |
Model 6A Series 6–Axis Load Cell, Fx = 100 KN, Fy = 100 KN, Fz = 200 KN, Mx = 10 Nm, My = 10 Nm, Mz = 10 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A154B-Q11 |
$ 11,370.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A154C-Q11 |
$ 11,370.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A154D-Q11 |
$ 11,370.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 1k Nm, My = 1k Nm, Mz = 1k Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A175A-Q11 |
$ 11,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110A |
$ 0.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 750 Nm, My = 750 Nm, Mz = 750 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110B |
$ 9,050.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110C |
$ 7,905.00 |
Model 6A Series 6–Axis Load Cell, Fx = 8KN, Fy = 8KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110D |
$ 8,925.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130A |
$ 8,445.00 |
Model 6A Series 6–Axis Load Cell, Fx = 15KN, Fy = 15KN, Fz = 50KN, Mx = 1.2k Nm, My = 1.2k Nm, Mz = 1.2k Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130B |
$ 9,680.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130C |
$ 8,410.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150A |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150B |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 1K Nm, My = 1K Nm, Mz = 1K Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A150C |
$ 9,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50KN, Fy = 50KN, Fz = 100KN, Mx = 5 Nm, My = 5 Nm, Mz = 5 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154A |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 100 KN, Fy = 100 KN, Fz = 200 KN, Mx = 10 Nm, My = 10 Nm, Mz = 10 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154B |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154C-F11 |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154D-F11 |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 1k Nm, My = 1k Nm, Mz = 1k Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A175A |
$ 15,160.00 |
Model 6A Series 6–Axis Load Cell, Fx = 20KN, Fy = 20KN, Fz = 50KN, Mx = 2K Nm, My = 2K Nm, Mz = 5K Nm with 10-meter Cable and Installed 24-pin M-type Connector |
6A175B-M11 |
$ 15,160.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50KN, Fy = 50KN, Fz = 100KN, Mx = 5K Nm, My = 5K Nm, Mz = 10K Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A175C-F11 |
$ 15,160.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 1 Nm, My = 1 Nm, Mz = 1 Nm with 3-meter Cable |
6A27A |
$ 6,830.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 3-meter Cable |
6A40A-E11 |
$ 6,375.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 200N, Fz = 2kN, Mx = 20 Nm, My = 20 Nm, Mz = 40 Nm with 3-meter Cable |
6A40B |
$ 6,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 3-meter Cable |
6A40C |
$ 6,410.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 4KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 3-meter Cable and Installed 24-pin M-type Connector |
6A68B-D11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 4KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68B-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 10KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68C-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68D-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68E-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1Kn , Fy = 1KN, Fz = 2.5KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80A |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80B |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80C |
$ 8,410.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1kN, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80D |
$ 8,665.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110A-F11 |
$ 7,905.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110C-F11 |
$ 0.00 |
Model 6A Series 6–Axis Load Cell, Fx = 100 KN, Fy = 100 KN, Fz = 200 KN, Mx = 10 Nm, My = 10 Nm, Mz = 10 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154B-F11 |
$ 11,345.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 1k Nm, My = 1k Nm, Mz = 1k Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A175A-F11 |
$ 15,160.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 1 Nm, My = 1 Nm, Mz = 1 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A27A-F11 |
$ 6,830.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A40A-F11 |
$ 6,375.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 200N, Fz = 2kN, Mx = 20 Nm, My = 20 Nm, Mz = 40 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A40B-F11 |
$ 7,140.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1kN, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80D-F11 |
$ 8,250.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A130A-Q11 |
$ 8,445.00 |
Model 6A Series 6–Axis Load Cell, Fx = 15KN, Fy = 15KN, Fz = 50KN, Mx = 1.2k Nm, My = 1.2k Nm, Mz = 1.2k Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A130B-Q11 |
$ 9,720.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 200 Nm, My = 200 Nm, Mz = 200 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A130C-Q11 |
$ 9,935.00 |
Model 6A Series 6–Axis Load Cell, Fx = 20KN, Fy = 20KN, Fz = 50KN, Mx = 2K Nm, My = 2K Nm, Mz = 5K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A175B-Q11 |
$ 15,195.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50KN, Fy = 50KN, Fz = 100KN, Mx = 5K Nm, My = 5K Nm, Mz = 10K Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A175C-Q11 |
$ 15,195.00 |
Model 6A Series 6–Axis Load Cell, Fx = 100KN, Fy = 100KN, Fz = 250KN, Mx = 15K Nm, My = 15K Nm, Mz = 15K Nm with 2 each 5-meter Cables and Installed 44-pin High Density DSub Connectors |
6A225B-Q11 |
$ 22,035.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 1 Nm, My = 1 Nm, Mz = 1 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A27A-Q11 |
$ 6,855.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A40A-Q11 |
$ 6,405.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 200N, Fz = 2kN, Mx = 20 Nm, My = 20 Nm, Mz = 40 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A40B-Q11 |
$ 6,810.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A40C-Q11 |
$ 6,410.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2KN, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68A-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2KN, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A68A-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 4KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A68B-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 10KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A68C-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A68D-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A68E-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1Kn , Fy = 1KN, Fz = 2.5KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A80A-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A80B-Q11 |
$ 7,805.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A80C-Q11 |
$ 8,045.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
|
$ 0.00 |
Model 6A Series 6–Axis Load Cell, Fx = 200N, Fy = 200N, Fz = 500N, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154C-F11 |
$ 10,310.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A154D-F11 |
$ 10,310.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 4KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A68B-F11 |
$ 7,070.00 |
Model 6A Series 6–Axis Load Cell, Fx = 50N, Fy = 50N, Fz = 200N, Mx = 5 Nm, My = 5 Nm, Mz = 10 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A40C-F11 |
$ 6,380.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1Kn , Fy = 1KN, Fz = 2.5KN, Mx = 50 Nm, My = 50 Nm, Mz = 50 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80A-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 2KN, Fy = 2KN, Fz = 5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80B-F11 |
$ 7,780.00 |
Model 6A Series 6–Axis Load Cell, Fx = 4KN, Fy = 4KN, Fz = 10KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A110A-Q11 |
$ 7,935.00 |
Model 6A Series 6–Axis Load Cell, Fx = 1KN, Fy = 1KN, Fz = 2.5KN, Mx = 100 Nm, My = 100 Nm, Mz = 100 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A110C-Q11 |
$ 7,935.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130A-F11 |
$ 8,410.00 |
Model 6A Series 6–Axis Load Cell, Fx = 5KN, Fy = 5KN, Fz = 15KN, Mx = 250 Nm, My = 250 Nm, Mz = 250 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A80C-F11 |
$ 8,450.00 |
Model 6A Series 6–Axis Load Cell, Fx = 500N, Fy = 500N, Fz = 1kN, Mx = 20 Nm, My = 20 Nm, Mz = 20 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A80D-Q11 |
$ 8,700.00 |
Model 6A Series 6–Axis Load Cell, Fx = 8KN, Fy = 8KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110D-F11 |
$ 8,925.00 |
Model 6A Series 6–Axis Load Cell, Fx = 8KN, Fy = 8KN, Fz = 20KN, Mx = 500 Nm, My = 500 Nm, Mz = 500 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A110D-Q11 |
$ 8,950.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 750 Nm, My = 750 Nm, Mz = 750 Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A110B-F11 |
$ 9,050.00 |
Model 6A Series 6–Axis Load Cell, Fx = 10KN, Fy = 10KN, Fz = 25KN, Mx = 750 Nm, My = 750 Nm, Mz = 750 Nm with 5-meter Cable and Installed 44-pin High Density DSub Connector |
6A110B-Q11 |
$ 15,740.00 |
Model 6A Series 6–Axis Load Cell, Fx = 15KN, Fy = 15KN, Fz = 50KN, Mx = 1.2k Nm, My = 1.2k Nm, Mz = 1.2k Nm with 5-meter Cable and Installed 24-pin M-type Connector |
6A130B-F11 |
$ 9,680.00 |