GSMTM Series Mini™ S‐Beam Load Cell
S‐Type Load Cell
4.5 N to 445 N
The GSMTM Series Miniature S-Type Load Cells are a bi-directional Aluminum strain gauge based transducer with high performance and built-in temperature compensation. This design provides better than ±0.1% (full scale) non-linearity and includes overload protection in both tension and compression directions. The sensor is provided with a #32 AWG 4-conductor braided shielded cable with an outer jacket of 2.2 mm diameter, 2m long, with no connection between the shield and the sensor body. For additional protection, the cable is contained within a stainless steel spring for strain relief purposes for the first 25 mm.
The GSMTM Series Miniature S-Type Load Cells are a bi-directional Aluminum strain gauge based transducer with high performance and built-in temperature compensation. This design provides better than ±0.1% (full scale) non-linearity and includes overload protection in both tension and compression directions.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.