Features and Benefits
- TEDS Plug and Play Ready
- IEEE 1451.4 Compliant
- Reads and writes calibration data/coefficients to the load cell
- Supports TEDS Templates 33, 40 & 41
- Stores load cell information and calibration data/coefficients for use with up to 20 load cells
- 10-point Linearization
- Adjustable calibration curve
- Bipolar
- Accepts 2, 3, and 4 mV/V Load Cell Inputs
- Remote sense excitation (6-wire load cells)
- 9-pin D-Sub Connector for Load Cell Connection
- +/-0.01% of indicated value or better performance
- Display units of lb, kN, mV/V and more
- 1 or 2 channel (2-line display)
- Firmware updates can be performed by the customer in the field
- +/-999,999 display counts
- Fast direct analog output
- +/-10 VDC scalable analog output — 16 bit
- Full duplex RS232C communication
- Peak/Valley hold with front panel reset
- 8 selectable digital filters
- Auto zero
- Front panel shunt calibration with two selectable resistors
- mV/V calibration
- USB port