BSC6A-HD44 6-Channel Strain Gage Amplifier
6-Channel Capability
The BSC6A-HD44 6-Channel Strain Gage Amplifier is an analog amplifier with 6 independently configurable channels for sensors with strain gages, such as multi-axis sensors, load cells, and torque sensors. Due to its compact dimensions and the Sub-D44HD socket, the amplifier is ideal for connecting 6-Axis Force/Torque sensors and for mounting in the immediate vicinity of the sensor on a 3-axis robot. The output signals are connected to the SubD15 socket on the rear. Power can be provided via the 4-pin M8 connector or via the Sub-D15 socket. There are also two digital inputs for zeroing all output signals and for shunt calibration. The zero settings are permanently saved in non-volatile memory and retained even after the voltage is interrupted. This amplifier is suitable for connecting bridge sensors from 120 Ohm to 5000 Ohm or full-bridge strain gages. The connection is made using either 4 or 6 wire technology. The BSC6A-HD44 amplifier is supplied with an 18 V power supply and cables suitable for the Sub-D sockets. The BSC6A-HD44 is operated and set using 4 push buttons. The current status of the individual channels is shown by 14 LEDs. Locking is possible.
The BSC6A-HD44 6-Channel Strain Gage Amplifier is an analog amplifier with 6 independently configurable channels for sensors with strain gages, such as multi-axis sensors, load cells, and torque sensors.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.