Calibration Grade Solutions For Demanding Applications
Interface load cells are renowned for premium accuracy, reliability, and performance. Our Gold Standard® and Platinum Standard® products are trusted by engineers and calibration experts in top metrology and testing labs worldwide for the most demanding applications.
Accurate force measurement is crucial for ensuring product safety and performance in various use cases, driving demand for precision force measurement and calibration grade transducers. Tens of thousands of manufacturing testing facilities and service providers worldwide use high-accuracy and calibration grade equipment, and this number is growing. Many factors drive this demand, including stricter quality standards and technological advancements across industries.
Calibration grade load cells, adhering to stringent standards like ASTM E74, offer exceptional force measurement accuracy and extremely low tolerances. These meticulously designed sensors meet demanding calibration requirements across diverse industries.
Interface’s vertically integrated sensor design and production, starting with in-house strain gage development, allows for customization and precise control over the manufacturing process of these calibration-grade load cells. To develop its Gold and Platinum Standard products, Interface uses several techniques, including using multiple strain gages to enhance performance and achieve tighter tolerances. Intensive testing and evaluation of each load cell at 30 different load points and in three positions ensure premium quality. These practices result in the most accurate and trusted calibration systems and calibration load cells.
Interface Gold Standard and Platinum Calibration Grade Products
Our extensive range of calibration equipment includes industry-leading calibration-grade load cells, calibration adapters, jam nuts, thread adapters, verification frames, portable calibration systems, and calibration system load frames. The new Interface Calibration Equipment Guide helps you quickly navigate the options and find the right equipment.
TIP: Use the Interface Calibration Product Selection Guide for Evaluations
Calibration Systems
Gold Standard Calibration® System
GS-SYS03 Gold Standard® Portable Load Cell Calibration
GS-SYS04 Gold Standard® Portable E4 Machine Calibration System
Calibration Grade Load Cells and Torque Transducers
1600 Gold Standard® Calibration LowProfile® Load Cell
1601 Gold Standard® Calibration Compression-Only LowProfile® Load Cell
1606 Gold Standard® Low Capacity Calibration Load Cell
1800 Platinum Standard Calibration Universal LowProfile Load Cell
5500 Calibration Grade Reaction Torque Transducer
2200 Calibration Column Load Cell
Calibration Grade Instrumentation
9840 Calibration Grade Multi-Channel Load Cell Indicator
9840-400-1-T 4-Channel Intelligent Indicator
9840C TEDS Read/Write Intelligent Indicator
9840TQ mV/V Input Torque Transducer Indicator
Interface Global Standard Calibration Complete System
Interface Load Cell Calibration Systems are available in various rigid and portable configurations. The Interface GS-SYS Gold Standard® Calibration System Load Frame uses the Interface Gold Standard Load Cell to ensure a metrology system with the highest accuracy and lowest uncertainty. It comprises a four-post rigid load frame, a proprietary load feedback loop, signal conditioning hardware, and fully automated calibration software. This system offers exceptional stability and accuracy, reducing calibration time by up to 20% compared to manual methods. It is also available in desktop and portable configurations for increased mobility.
You can access the complete Interface Calibration System Product Brochure here.
Interface’s dedication to precision and quality results in a comprehensive range of calibration-grade products and solutions. From individual load cells to complete calibration systems, Interface empowers industries worldwide to achieve the highest levels of accuracy in their force measurement applications. This commitment to precision translates to safer products, more efficient processes, and groundbreaking advancements in aerospace, medical devices, automotive manufacturing, industrial automation, and research and development.