Case Study


coil tubing load cells


Since 1968, Interface has been making world class low profile load cells. Interface has applied that expertise in creating our model 3400 family of coil tubing load cells. The 3400 Load Cell Series has endured the rigors of the tough oilfield environment for decades. This product is available in capacities from 20K up to 300Klbf and incorporates a stainless steel, hermetic design to IP68. Also included is an intrinsically safe, 4-20mA output. This product family has been approved for use in hazardous environments by ATEX.