Interface provides precise force measurement for esports and gaming, enhancing realism, ensuring structural integrity, and guaranteeing hardware durability. Their sensors, including load cells and wireless systems, enable fatigue, structural, weighing, performance, and haptic feedback analysis, optimizing safety and performance.
Gaming Simulation Brake Pedal
Using a load cell-based pedal system for racing simulations offers a more accurate, realistic, and responsive experience than traditional pedals, measuring distance instead of pressure. Interface’s BPL Pedal Load Cell is installed on the brake pedal to measure the applied force by measuring the force used on pedals, which allows for precise braking control. Data is transmitted wirelessly to a computer using WTS-AM-1E Transmitter Modules and the WTS-BS-6 Base Station.
Entertainment LED Screens
Esports venue construction demands precise measurement of massive LED display screen weights and support structure forces for stability. Interface LW Load Washer Load Cells, integrated into support rods, wirelessly transmit data via WTS modules to handheld and base station displays, enabling continuous monitoring during all construction phases.
Gaming Chair Fatigue Testing
Gaming chairs must be tested for fatigue, comfort, and wear. Over time, seat and backrest support changes occur due to repeated load cycles and sustained pressure. Interface’s SSMF Fatigue-Rated S-Type Load Cell measures the force applied during fatigue testing. The test data is logged, graphed, and stored for analysis using Interface’s SI-USB4 Interface Module.
VR Omni Treadmill
VR Omni treadmills are immersive gaming, training, and simulation devices. They must undergo force testing and potential calibration to ensure accurate movement detection. Interface SSB Sealed Beam Load Cells integrated into the treadmill provide simulation test data when the user walks or runs and sends it to the WTS-AM-1E Wireless Strain Bridge Transmitter Modules.