Interface New Products Release Winter 2024

Interface proudly presents a selection of new additions to our extensive product catalog designed to elevate your testing and measurement capabilities.

Challenge the limits of force measurement. Interface invites you to explore its Winter 2024 collection, meticulously crafted with testing engineers and technicians in mind. This lineup features pioneering Interface load cells pushing the boundaries of applications, complemented by versatile instrumentation and precision accessories for maximum data fidelity.

Our advanced system offerings and engineer-to-order options offer options for sensors to be tailored to your specific needs. Interface is your partner in precision testing innovation.

NEW INTERFACE PRODUCTS

IF500 LOAD CELL SIMULATOR

The model IF500 instrument is a 5V or 10V excitation-only load cell simulator with a state-of-the-art microprocessor-based design. The instrument excitation supply powers the IF500 and requires no batteries. The IF500-NIST is an added NIST Traceable Calibration Certificate.

Primary IF500 Load Cell Simulator features and benefits:

  • Set “ANY” mV/V value within ±5mV/V
  • State-of-the-art, microprocessor-based design
  • Sleep mode eliminates digital clock noise
  • Powered by instrument excitation supply… No batteries
  • Buffered Ratiometric output
  • 350-ohm bridge configuration
  • Stores up to 10 settings with sequential recall
  • Digital zero trim and storage
  • Low noise, low quiescent current, low-temperature coefficient, high stability amplifiers
  • Compatible with instruments using 5V or 10V excitation, including but not limited to Interface’s instrumentation models 9820, 9840, 9860, 9870, 9890, CSC/CSD, DMA/DMA2, DCA, INF1/INF4, ISG, SGA, and VSC.

ILMP STAINLESS STEEL LOAD MONITORING LOAD PIN

The ILMP Load Pin is machined from high-tensile stainless steel. Our load pins are built to exacting standards and are proof-loaded to 150% of the normal rated load. Interface load measurement pins are versatile and used in various applications, including cranes, winches, hoists, load shackles, and bearing blocks. They are easily installed into machines by replacing any existing load-bearing pin to provide accurate, real-time monitoring of load forces. The load pin can be supplied independently or combined with our extensive range of instrumentation to provide a complete load monitoring system.

Primary ILMP Stainless Steel Load Monitoring Load Pin features and benefits:

  • Capacities range from 1.1K lbf (500 kgs) to 3,307K lbf (1500 MT)
  • Keeper plate supplied
  • Environmentally sealed to IP67
  • Stainless steel construction

Options for engineered-to-order:

  • Integral connector
  • Submersible versions available
  • Integral signal conditioning providing 0-10V, 0-5V, 4-20mA, RS485 outputs
  • Hazardous area certified
  • Special electrical connectors
  • TEDS option

9812-WTS WIRELESS PANEL MOUNT DISPLAY FOR SINGLE TRANSMITTERS

The 9812-WTS Wireless Panel Mount Display For Single Transmitters displays data from any WTS wireless transmitter modules. It is part of the extensive Interface WTS Telemetry System. The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules, and computer interfaces. Receivers support standard industrial power supplies and are available in robust IP-rated enclosures with internal antennas optimized to give outstanding coverage.

Primary 9812-WTS Wireless Panel Mount Display features and benefits:

  • Point-to-point connection to a single transmitter
  • Bipolar
  • 6-digit LED display (-199999 to +999999)
  • Four SPST mechanical relay alarms (2A@250VAC)
  • Peak and valley monitoring
  • Wireless communication and compatibility with all WTS products

 3411 INTRINSICALLY SAFE COMPRESSION-ONLY LOWPROFILE® LOAD CELL

The Interface 3411 Intrinsically Safe Compression-Only LowProfile® is a specially designed low-profile load cell with loop-powered intrinsically safe amplified output for use in hazardous locations. These load cells are derived from other proven Interface models by adding high resistance strain gages for low-current loop power and a shielded internal amplifier for extra low emissions and minimal EMI susceptibility.

Primary 3411 LowProfile Load Cell features and benefits:

  • Capacity is 10k lbf
  • Stainless steel construction
  • Sealed connector
  • IP68 environmental protection
  • Internally amplified 4-20 mA output, loop-powered
  • Unipolar compression only
  • The spherical loading surface provides minimal off-axis loading

For more information about this product, acquire a datasheet or a CAD file, and please get in touch with an application engineer.

3450 SEALED COLUMN LOAD CELL WITH INTEGRAL CABLE FOR HAZARDOUS ENVIRONMENTS

The Interface 3450 Sealed Load Cell is an intrinsically safe sealed column-style rod end load cell available in standard 55K lbf. Specially designed low profile load cells with loop-powered intrinsically safe amplified output for use in hazardous locations. These load cells are derived from other proven Interface models by adding high resistance strain gages for low-current loop power and a shielded internal amplifier for extra low emissions and minimal EMI susceptibility.

Primary 3450 Sealed Column Load Cell features and benefits:

  • Tension and compression
  • Environmentally sealed IP65 and IP67
  • Certified for use in hazardous locations when installed per installation instructions
  • 8 ft (2.4 m) standard cable length

For more information about this product, acquire a datasheet or a CAD file, and please get in touch with an application engineer.

NEW PRODUCTS WEBINAR ALERT!

Interface experts Ken Bishop and Brian Peters offer a detailed technical discussion about new products with added use cases and engineering tips for each. This one-hour technical online event highlights the latest product additions in our 35,000+ catalog of force measurement solutions, including load cells, wireless devices, instrumentation, and specialty sensors. MORE INFO.

ADDITIONAL PRODUCT RESOURCES

Be sure to visit our online selection tools to help you choose the best load cells, miniature load cells, multi-axis sensors, torque transducers, accessories, and instrumentation for your specific projects.

Our application engineers, genuine experts in force measurement, are eager to assist. Don’t hesitate to tap into their vast knowledge. They appreciate the opportunity to solve your toughest challenges.