Features and Benefits
Interface RCAL Resistors are high precision components and provide an effective, method for checking the calibration of a load cell system in the field or when a means of applying actual forces is unavailable.
- Designed to work with Interface products
- Made with the highest quality components and processes
- Created to maintain the specification of the product they are intended for
- Precision wire-wound
- 5 ppm/°C, 0.01%
- Used for shunt calibration
U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.