GS-SYS04 Gold Standard® Portable E4 Machine Calibration System
Portable Load Cell Calibration System
The Interface GS-SYS04 Gold Standard® ASTM E4 Machine Calibration integrates our Model 9840 Intelligent Indicator with any Windows-based laptop computer. This solution creates a portable system for in-field calibration of force test machines. This verification involves insertion of a reference load cell (such as the Interface Gold Standard® Load Cell) into the equipment under test. Each data point in the test frame controller is compared against the reading from the reference load cell.
SYSTEM INCLUDES:
- 9840 Single Channel 24-bit Intelligent Indicator with 0.005% nonlinearity
- Internal mV/V calibration of Model 9840
- ICS-205 Gold Standard® E4 Machine Calibration Software
- Gold Standard® interconnect cable assembly
- CX-0440 ±4mV/V transfer standard
- SIS-103 one-day training at Interface
* Load cells are not included with the GS-SYS04 Gold Standard® Portable E4 Machine Calibration System
MODEL 9840 SINGLE CHANNEL INTELLIGENT INDICATOR The Model 9840 Single Channel Indicator has an Internal Resolution of 24-bits and 0.005% nonlinearity which is connected to the computer through a USB interface.
SOFTWARE The software includes up to 29 descending or ascending points, polynomial curve fitting with 1st thru 5th degree equations, nonlinearity, hysteresis, non-symmetry, non-repeatability, actual output, combined error, and SEB output.
CX-0440 TRANSFER STANDARD SIMULATOR The CX-0440 is the highest accuracy load cell simulator in the world and is used to calibrate the 9840 Digital Indicator. This calibration can be performed in the field without the need to send the equipment to a laboratory.
MODEL 1600 OR 1800 GOLD AND PLATINUM STANDARD LOAD CELLS The 1600 Gold Standard has exceptional performance for repeatability, reproducibility, creep, and extraneous load sensitivity and is designed for a lower load limit of 4% per ASTM standard E74. The 1800 Platinum Standard series is machined with an integral stud and has a 2% lower load limit. Load cells are not included with the GS-SYS04 Gold Standard® Portable E4 Machine Calibration System.
The Interface GS-SYS04 Gold Standard® ASTM E4 Machine Calibration integrates our Model 9840 Intelligent Indicator with any Windows-based laptop computer. This solution creates a portable system for in-field calibration of force test machines. This verification involves insertion of a reference load cell (such as the Interface Gold Standard® Load Cell) into the equipment under test. Each data point in the test frame controller is compared against the reading from the reference load cell.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.