Features and Benefits
- Easy USB connection to load cells and torque transducers
- Up to 5000 sample/second
- Graphing and logging software included
- 16-bit resolution
- Data logged into MS Excel compatible CSV file format
- Shunt calibration trigger via software
- Works with ±3 mV/V, ±4.5 mV/V ±5 VDC, ±10 VDC, 4-20 mA, 12 ±8 mA and 5V TTL output transducers
- Environmentally sealed to IP67
INF-USB Operational Video
Request a Quote
Specifications
Specifications
Dimensions
Dimensions