Features and Benefits
- Includes Instrument Manager Software which provides: monitoring and direct management of individual load cells. (Does NOT display individual load values).
- Digital Equalization.
- 4 channel load distribution signaling with archive backups.
- Automatic Diagnostics can make comparisons between recorded values and display an alert if significant variations between the values are detected.
- Event Log archives data in chronological order of the last 50 events related to calibrations, zero settings, errors and equalizations.
- Connection to:
- PLC via analog output or fieldbus.
- PC/PLC via RS485 (Up to 99 instruments with line repeaters, up to 32 without line repeaters).
- Instrument Manager PC Software can connect to one INF4 at a time via RS485.
- Remote display via RS485.
- Excitation Remote Sense.
- 16 load cells in parallel.
- Available Fieldbus Protocol Options.
- Digital Filter to reduce the effects of weight oscillationTheoretical calibration and real calibration with the possibility of weight linearizion up to 5 points.
- Tare weight zero setting.
- Automatic zero setting at power on.
- Semi-automatic tare (net/gross weight) and predetermined tare
- Semi-automatic zero.
- Direct connection between RS485 and RS232 without converter.
Standard Configuration
- RS485 serial port for communication via Modbus RTU protocol, ASCII bidirectional or continuous one way transmission.
- 3 relay logic outputs controlled by setpoint values or via protocols.
- 2 optoisolated PNP logic inputs: status reading via serial communication protocols.
- 4 load cell dedicated input SUMMED output from up to 4 load cells.
- Back panel mounting on Omega/DIN rail or front panel (except PROFIBUS DP version) with fixing kit included (panel drilling template 23×96 mm; panel thickness 2.5 mm).
- Dimensions: 26x115x120 mm.
- Six-digit red LED semi-alphanumeric display (8 mm height), 7 segment.
- Six indicator LED.
- Four buttons for system calibration.
- Extractable screw terminal boards.