Features and Benefits
- Fast measurement of up to 5000 meas./s per measuring channel
- Input ranges for mV/V, V and mA
- Input ranges for linear potentiometer, temperature probe PT100 and quadrature encoder
- Input ranges combinable with one another
- Digitally switchable analogue input filter
- Full synchronization of all measuring channels
- Adjustment and control signal activation via software
- Shunt Cal
SI-USB-VS 2.12 Software Download
SI-USB USB Driver 6.1 Download
Specifications
Specifications
Connector Pin Diagram
Pin | Description | Function |
1 | Ground (supply 4V and 12V) | 0V; 1-Wire GND |
2 | +12V (active supply) | 12VDC |
3 | NC | - |
4 | Signal angle A | 5V TTL |
5 | Signal angle B | 5V TTL |
6 | Ground | 0V |
7 | NC | - |
8 | Supply | 4VDC |
9 | NC | - |
10 | Control signal or TEDS | L <2.0v; h>3.5V or 1-Wire DATA |
11 | Signal (+) (active or passive) | mV/V; ±5V; ±10V; 0/4 - 20 mA |
12 | Signal (-) (when active connect to ground) | 0V |
13 | Ground | 0V |
14 | NC | - |
15 | +5V reference voltage | 5VDC |
For more information visit Electrical Wiring Diagrams