BX6-BT-OEM Portable 6-Channel High Speed Bluetooth Data Logger
PRICING NOTICE
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
BX6-BT-OEM Portable 6-Channel High Speed Bluetooth Data Logger
The BX6-BT-OEM is a 6-channel measuring amplifier with Bluetooth connection and data logger function, which offers exceptionally many features in the smallest dimensions.
The BX6-BT-OEM has 6 measurement channels, of which is the first channel for full-bridge strain gauges, channels 2 – 6 are individually configurable as voltage input (single-ended) or strain gauge bridge input including half and quarter bridge configuration. Another 7th channel for acquiring digital pulses is available for connecting incremental encoders or as an input for square-wave signals. The number of channels is configurable from 1 to 7 channels. Channel 7 is reserved for the connection of incremental encoders, channel 1 for the connection of strain gauge full, half or quarter bridges. Channel 1 supports the reading of TEDS memories to configure automatically the scaling factor for the connected sensor. In addition, two threshold outputs can be configured for channel 1.
The BX6-BT-OEM has gold-plated solder pads for connecting the sensors and the supply voltage.
The Bluetooth connection supports BT Classic with Serial Port Profile (SPP) for complete configuration and continuous messaging, and BT LowEnergy (LE) with some services (GATT) for reading measurement data and battery voltage, e.g. via smartphone.
The measurement data can be recorded on a micro-SD memory card, whereby there are various configuration options, such as continuous recording up to 3000 readings per second, long recording intervals with power management (battery saving mode) and digital input triggered recording. The recorded files can also be downloaded via Bluetooth SPP. A real-time clock creates timestamps in real time in the measurement data files.
Product Downloads
Please login or register for Product Pricing and File Access
The BX6-BT is a 6-channel measuring amplifier with Bluetooth connection and data logger function, which offers exceptionally many features in the smallest
dimensions.
Digital inputs & outputs (trigger/tare/setpoints) Real Time Clock
Data logging features long recording intervals & power management
Micro-controller with scripting language for creating embedded applications
2 setpoint outputs ON channel 1
Fully encapsulated
Log to SD card and/or BlueDAQ software
Specifications
Specifications
Connector Pin Diagram
The connection of the sensors, the rechargeable battery and the voltage for charge / trickle charging of the rechargeable battery is done via solder pads. For the configuration of the inputs to strain gage half bridges or strain gage quarter bridges, solder bridges must be closed.
STRAIN GAGE FULL BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
11
10
9
3
2
1
+ BRIDGE OUTPUT Ud+
17
16
15
14
13
12
- BRIDGE OUTPUT Ud-
33
31
29
22
20
18
- BRIDGE SUPPLY Us-
44
43
42
36
35
34
STRAIN GAGE HALF BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
11
10
9
3
2
1
+ BRIDGE SUPPLY Ud+
17
16
15
14
13
12
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
33
31
29
22
20
18
32
30
28
23
21
19
- BRIDGE SUPPLY Us-
44
43
42
36
35
34
The active strain gauges R3 and R4 are connected to the terminals +Us, +Ud and -Us. The internal half-bridge R1, R2 is activated with a bridge connection from HB to Ud-.
STRAIN GAGE QUARTER BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
17
16
15
14
13
12
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
33
31
29
22
20
18
32
30
28
23
21
18
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
57
56
55
54
53
52
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
63
62
61
60
59
58
The active strain gauge R3 is connected in 3-wire technology to the terminals Ud+, QB and -Us. The internal half-bridge R1, R2 is activated with a bridge connection from HB to Ud-.
VOLTAGE INPUT UE 0-10V
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
INPUT GROUND (Us-)
-
43
42
36
35
34
VOLTAGE INPUT UE
-
50
49
47
46
45
The analog input UE (single ended) measures voltages 0 – 10V with respect to the US. The potential of US corresponds to the potential of the negative battery voltage. Single-ended inputs are only available for channels 2-6.
Digital inputs & outputs (trigger/tare/setpoints) Real Time Clock
Data logging features long recording intervals & power management
Micro-controller with scripting language for creating embedded applications
2 setpoint outputs ON channel 1
Fully encapsulated
Log to SD card and/or BlueDAQ software
Specifications
Specifications
Connector Pin Diagram
The connection of the sensors, the rechargeable battery and the voltage for charge / trickle charging of the rechargeable battery is done via solder pads. For the configuration of the inputs to strain gage half bridges or strain gage quarter bridges, solder bridges must be closed.
STRAIN GAGE FULL BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
11
10
9
3
2
1
+ BRIDGE OUTPUT Ud+
17
16
15
14
13
12
- BRIDGE OUTPUT Ud-
33
31
29
22
20
18
- BRIDGE SUPPLY Us-
44
43
42
36
35
34
STRAIN GAGE HALF BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
11
10
9
3
2
1
+ BRIDGE SUPPLY Ud+
17
16
15
14
13
12
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
33
31
29
22
20
18
32
30
28
23
21
19
- BRIDGE SUPPLY Us-
44
43
42
36
35
34
The active strain gauges R3 and R4 are connected to the terminals +Us, +Ud and -Us. The internal half-bridge R1, R2 is activated with a bridge connection from HB to Ud-.
STRAIN GAGE QUARTER BRIDGE
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
+ BRIDGE SUPPLY Us+
17
16
15
14
13
12
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
33
31
29
22
20
18
32
30
28
23
21
18
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
57
56
55
54
53
52
SET A BRIDGE FROM (Ud-) TO (HALF BRIDGE) HB
63
62
61
60
59
58
The active strain gauge R3 is connected in 3-wire technology to the terminals Ud+, QB and -Us. The internal half-bridge R1, R2 is activated with a bridge connection from HB to Ud-.
VOLTAGE INPUT UE 0-10V
FUNCTION
CH 1
CH 2
CH 3
CH 4
CH 5
CH 6
INPUT GROUND (Us-)
-
43
42
36
35
34
VOLTAGE INPUT UE
-
50
49
47
46
45
The analog input UE (single ended) measures voltages 0 – 10V with respect to the US. The potential of US corresponds to the potential of the negative battery voltage. Single-ended inputs are only available for channels 2-6.
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
We may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
Essential Website Cookies
Essential Website Cookies
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
Google Analytics Cookies
Google Analytics Cookies
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
Other external services
Other external services
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
Privacy Policy
Privacy Policy
I agree to the terms and conditions laid out in the Privacy Policy