Specifications
Specifications
Dimensions
Dimensions
Connector Pin Diagram
BX8-AS Screw Terminal
BX8-AS Screw Terminal Table
Position |
Terminal Labeling |
Description |
1 |
n.2 / n.4 Group n |
Digital In/Out No. 2 / 4 / 6
/ 8 / 10 / 12 / 14 / 16 |
2 |
n.1 / n.3 Group n |
Digital In/Out No. 1 / 3 / 5
/ 7 / 9 / 11 / 13 / 15 |
3 |
GNDD |
Ground, digital In/Out |
4 |
UA/IA |
Analog output, current or
voltage |
5 |
GNDA |
Ground, Analog output |
6 |
TEDS |
Transducer Electronic Data
according to IEEE 1451.4 |
7 |
UE |
Voltage, Analog input |
8 |
GNDE |
Ground, Analog input |
9 |
Q1k |
Quarter bridge completion
1000 Ohm |
10 |
Q350 |
Quarter bridge completion 350
Ohm |
11 |
Q120 |
Quarter bridge completion 120
Ohm |
12 |
HB |
Half bridge completion |
13 |
-US |
Negative bridge supply |
14 |
-UF |
Negative sense line |
15 |
-UD |
Negative differential input |
16 |
+UD |
Positive differential input |
17 |
+UF |
Positive sense line |
18 |
+US |
Positive bridge supply |
19 |
SH |
Earth, analog input
(shielding) |
Input M16 Binder 423
A 6-axis sensor type 6A can be connected to the 16-pin socket of the BX8-AS.
BX8-AS Input M16 Binder 423 Table
Channels 1,2,3,4,5,6, M16 |
Pin |
Signal |
Description |
Channel |
Shield |
PE |
Housing |
- |
1 |
US+ |
Positive bridge supply |
1 |
2 |
US- |
Negative bridge supply |
1 |
3 |
UD+ |
Positive bridge output |
1 |
4 |
UD- |
Negative bridge output |
1 |
5 |
US+ |
Positive bridge supply |
2 |
6 |
US- |
Negative bridge supply |
2 |
7 |
UD+ |
Positive bridge output |
2 |
8 |
UD- |
Negative bridge output |
2 |
9 |
US+ |
Positive bridge supply |
3 |
10 |
US- |
Negative bridge supply |
3 |
11 |
UD+ |
Positive bridge output |
3 |
12 |
UD- |
Negative bridge output |
3 |
13 |
US+ |
Positive bridge supply |
4 |
14 |
US- |
Negative bridge supply |
4 |
15 |
UD+ |
Positive bridge output |
4 |
16 |
UD- |
Negative bridge output |
4 |
17 |
US+ |
Positive bridge supply |
5 |
18 |
US- |
Negative bridge supply |
5 |
19 |
UD+ |
Positive bridge output |
5 |
20 |
UD- |
Negative bridge output |
5 |
21 |
US+ |
Positive bridge supply |
6 |
22 |
US- |
Negative bridge supply |
6 |
23 |
UD+ |
Positive bridge output |
6 |
24 |
UD- |
Negative bridge output |
6 |
Connection Strain Gage Quarter Bridge
The active strain gage R3 is connected by 3-wire technology.
The internal completion resistors 120 Ohm (QB = Q120), 300 Ohm (QB = Q350) and 1 kOhm (QB = Q1k) are lead through on the connection “QB”.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.
Connection Strain Gage Half Bridge
The active strain gages R3 and R4 are connected to +Us, +Ud and -Us.
For very long cable lengths the sense lines +Uf and -Uf can be used.
The internal half bridge R1, R2 is activated with a wire jumper from HB to -Ud.
Connection Strain Gage Full Bridge
The active strain gages R1 to R4 are connected on +Us,, -Us, +Ud, -Ud.
For very long cable lengths the sense lines +Uf and -Uf can be used additionally (6-wire technology).
Connection of PT1000
The temperature sensor PT1000 is connected in three-wire technology to the terminals Q1K, UE and GNDE.A
To measure temperature, the input type “PT1000” must be activated once by software.
Connection of thermocouple type K
The + wire of the temperature sensor type K is connected to the +Ud input of one of the analog input channels 1 to 7, the – wire to -Ud.
To measure the absolute temperature with thermocouple K, a PT1000 reference sensor is required, which must be connected to input channel 8.
It should have the same temperature as the type K sensor connector (cold junction compensation). Relative measurement is also possible with type K; in this case you do not need a reference sensor.
Connection of the active sensors
The single-ended voltage signal of active sensors is applied to Ue and GNDE.
Potentiometric sensors can be supplied via +Us. The energy supply for active sensors can be via galvanic isolated voltage VCCIO and GNDIO.
Connection of the TEDS cables for sensors with Transducer Elec. Data sheet
The 1-wire EEPROM memory module located in the sensor or in the sensor connector is connected with two wires: the ground of the EEPROM to GNDE and the signal cable (corresponding to its 3.3V supply cable) at the TEDS connector.
However, TEDS are supported only from firmware version 1.32 on and hardware version 4.0, which are devices that were purchased from about 11/2016.
Analog Output 25-Pin D-Sub Socket
Analog outputs voltage or current for channels 1 to 8.
Analog output 25-pin D-Sub socket Table
PIN |
SIGNAL |
DESCRIPTION |
1 |
Ua1/ Ia1 |
Analog output channel 1 |
2 |
Ua2/ Ia2 |
Analog output channel 2 |
3 |
Ua3/ Ia3 |
Analog output channel 3 |
4 |
Ua4/ Ia4 |
Analog output channel 4 |
5 |
Ua5/ Ia5 |
Analog output channel 5 |
6 |
Ua6/ Ia6 |
Analog output channel 6 |
7 |
Ua7/ Ia7 |
Analog output channel 7 |
8 |
Ua8/ Ia8 |
Analog output channel 8 |
9 |
/ |
Internal usage |
10 |
/ |
Internal usage |
11 |
/ |
Internal usage |
12 |
OutB- |
60kHz frequency -6V Out
(optional) |
13 |
- |
Internal usage |
14 |
GNDA |
Analog GND |
15 |
GNDA |
Analog GND |
16 |
GNDA |
Analog GND |
17 |
GNDA |
Analog GND |
18 |
GNDA |
Analog GND |
19 |
GNDA |
Analog GND |
20 |
GNDA |
Analog GND |
21 |
GNDA |
Analog GND |
22 |
- |
Internal usage |
Pin |
Signal |
Meaning |
23 |
- |
Internal usage |
24 |
OutB+ |
60kHz frequency +6V Out
(optional) |
25 |
GNDINT |
GNDINT |
Shield |
PE |
Earth (housing) |
Digital In- and Outputs 25-Pin D-Sub Plug Connector
Digital in- and outputs 25-pin D-Sub plug connector Table
PIN |
NAME |
DESCRIPTION |
1 |
VCC |
5V voltage supply, digital |
2 |
DGND |
Digital ground (GND) |
3 |
DGND |
Digital ground (GND) |
4 |
DGND |
Digital ground (GND) |
5 |
DGND |
Digital ground (GND) |
6 |
DIO 2 |
Group 1, 1.2 |
7 |
DIO 4 |
Group 1, 1.4 |
8 |
DIO 6 |
Group 2, 2.2 |
9 |
DIO 8 |
Group 2, 2.4 |
10 |
DIO 10 |
Group 3, 3.2 |
11 |
DIO 12 |
Group 3, 3.4 QEI 1: Encoder input B |
12 |
DIO 14 |
Group 4, 4.2 QEI 2: Encoder / rectangle input A |
13 |
DIO 16 |
Group 4, 4.4 QEI 2: Reset input I |
14 |
DGND |
Digital ground (GND) |
15 |
DGND |
Digital ground (GND) |
16 |
DGND |
Digital ground (GND) |
17 |
DGND |
Digital ground (GND) |
18 |
DIO 1 |
Group 1, 1.1 |
19 |
DIO 3 |
Group 1, 1.3 |
20 |
DIO 5 |
Group 2, 2.1 |
21 |
DIO 7 |
Group 2, 2.3 |
22 |
DIO 9 |
Group 3, 3.1 |
23 |
DIO 11 |
Group 3, 3.3 QEI 1: Encoder / square wave input A |
24 |
DIO 13 |
Group 4, 4.1 QEI 1: Reset / Index Input I |
25 |
DIO 15 |
Group 4, 4.3 QEI 2: Encoder input B |
EtherCat M12 4-Pin Socket D-Coded
EtherCat M12 4-pin socket D-coded Table
PIN |
NAME |
DESCRIPTION |
1 |
TD+ |
Transmit + |
2 |
RD+ |
Receive + |
3 |
TD- |
Transmit - |
4 |
RD- |
Receive - |
Shield |
PE |
Earth (housing) |
CANbus M12 5-Pin Socket / Plug A-Coded
CANbus M12 5-pin socket / plug A-coded
PIN |
NAME |
DESCRIPTION |
1 |
Shield |
Shielding |
2 |
V+ |
Power (UB+) |
3 |
V- |
GND (0V) |
4 |
CAN_H |
Dominant High |
5 |
CAN_L |
Dominant Low |
- |
Housing |
Shield |
UART Port 9-Pin D-Sub Socket
The UART Port may be used for connection of Raspberry PI (3.3V high level) The UART Port is not available for variants “EC” with EtherCat.
UART Port 9-pin D-Sub socket Table
PIN |
NAME |
DESCRIPTION |
1 |
UB- |
Ground supply voltage |
2 |
RX |
Receive data of BX8,
3.3Volt level |
3 |
TX |
Transmit data of BX8, 3.3
Volt level |
4 |
/ |
Internal usage |
5 |
UB- |
Ground supply voltage |
6 |
UB+ |
Supply voltage |
7 |
/ |
Internal |
8 |
UB+ |
Supply voltage |
9 |
OFF |
BX8 Disable |
- |
Housing |
Shield |
Voltage Supply M8, 4-Pin
Voltage supply M8, 4-pin Table
PIN |
NAME |
COLOR |
DESCRIPTION |
1 |
UB+ |
brown |
Positive supply voltage
10-27V, brown |
2 |
PE |
white |
Earth (housing) PE, white |
3 |
0V |
blue |
Negative supply voltage
(GND), blue |
4 |
PE |
black |
Earth (housing) PE, black |
For more information visit Electrical Wiring Diagrams