GLBM Series Load Button Load Cells
Load Button Load Cells
100 N to 200 kN
The GLBM Series Load Button Load Cells are strain gauge based transducers with temperature compensation and excellent overall performance. This type provides a range of capacities up to 200kN with better than ±0.5% (full scale) non-linearity. Three tapped holes are provided on the underside for ease of mounting. Fully welded cover, amplified and digitized versions are available on request. The load button is provided with 4×28 AWG within a braided shielded cable (overall cable length 2m). 6-wire cable is available to order.
The GLBM Series Load Button Load Cells are strain gauge based transducers with temperature compensation and excellent overall performance. This type provides a range of capacities up to 200kN with better than ±0.5% (full scale) non-linearity. Three tapped holes are provided on the underside for ease of mounting. Fully welded cover, amplified and digitized versions are available on request. The load button is provided with 4×28 AWG within a braided shielded cable (overall cable length 2m). 6-wire cable is available to order.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.