Hazardous Environments ICPA Stainless Steel Compression Only Load
ATEX Stainless Steel Compression-only Load Cell
4.4K lbf to 2204K lbf
2 MT to 1K MT
The Hazardous Environments ICPA Stainless Steel Compression Only Load is designed for general use and is suitable for use in laboratories or in permanent outdoor installations. They are built to exacting standards and are suitable for use in exposed installations, with versions being available for full immersion in water. There are many special options which have been previously supplied, including, domed top (supplied with or without loading cap), integral carry handles, mounting base integral connectors, and internal analogue/digital signal amplifiers. The standard product is constructed from stainless steel. The ICPA series can be supplied as shown or can be modified to meet a particular application requirement. Special requirements that can be accommodated. It can also be supplied on its own or combined with our extensive range of instrumentation to provide a complete load monitoring system. Product must be installed per the supplied instruction manual. Only qualified and certified personnel can perform these installations.
The Hazardous Environments ICPA Stainless Steel Compression Only Load is designed for general use and is suitable for use in laboratories or in permanent outdoor installations.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.