Hazardous Environments ITCA Tension and Compression Load Cell
ATEX Stainless Steel Tension and Compression Load Cell
2.2K lbf to 330.6K lbf
1 MT to 150 MT
The Hazardous Environments ITCA Tension and Compression Load Cell is ideal for measuring both tension and compression. The threads at either end of the load cell are designed to accept standard spherical seating rod-end bearings. There is great flexibility in the ITCA design, allowing us to offer special sizes to meet specific application requirements, or different end thread sizes/combinations. There are versions available with male threads at each end, or male threads one end, female the other. We are also happy to supply any of the ITCA series with US Standard or Metric thread sizes. The ITCA series can be offered as shown on the datasheet or can be modified to meet a particular application requirement. We are always pleased to discuss any special requirements that can be accommodated. The ITCA series can be supplied on it’s own or combined with our extensive range of instrumentation to provide a complete load monitoring system.
The Hazardous Environments ITCA Tension and Compression Load Cell is ideal for measuring both tension and compression.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.