Features and Benefits
- Range: 11K to 220.4K lbf (5 to 100 metric tons)
- Amplified output version available
- Environmentally sealed to IP67
- Higher Range versions available
- Stainless steel construction
Options
- Special ranges and sizes available
- Can be supplied complete with shackles
- Can be supplied with integral signal conditioning
- Optional complete carry kit, including load cell indicator
- Special electrical connections
- TEDS option
Typical Applications
- Cable Tension Monitoring
- Under-hook Hoist and Crane Weighing
- Towing/Mooring Tension
- Crane Safe Load Monitoring