Hazardous Environments LP Custom Stainless Steel Load Pin
Stainless Steel Load Pin
Up to 3,000K lbf
Up to 1,360 MT
The Hazardous Environments LP Custom Stainless Steel Load Pin is simple and versatile load pin ideal for use in a large variety of applications, including harsh industrial environments. As with any load pin type, they are easily installed into machines by replacing existing load bearing pins, so no modifications to the equipment are required. This makes them very easy to install either new or to retrofit. The LP load pin range in capacities up to 3,000K lbf (1,360 MT) and are manufactured from high tensile stainless steel. Built to exacting standards, they are proof loaded to 150% of normal rated load and are temperature compensated. The load pins employ a full strain gauge bridge as its measurement technology. The LP load pin series can be supplied on its own or combined with our extensive range of instrumentation to provide a complete load monitoring system.
Help! Schedule Review with An Application Engineer
The Hazardous Environments LP Custom Stainless Steel Load Pin is simple and versatile load pin ideal for use in a large variety of applications, including harsh industrial environments.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.