Hazardous Environments WTSLP Wireless Custom Load Pins
Wireless Stainless Steel Load Pin
Up to 3,000K lbf
Up to 1,360 MT
The Hazardous Environments WTSLP Wireless Custom Load Pins is designed for general use. They are a simple and versatile type of load cell that are used in a large variety of applications such as cranes, winches, hoists, load shackles and bearing blocks. They are easily installed into machines by replacing any existing load bearing pin to provide accurate, real time monitoring of load forces. Machined from high tensile stainless steel and normally supplied complete with a keeper plate, all our load measuring pins are built to exacting standards and proof loaded to 150% of normal rated load. Our standard wireless load pin range covers capacities up to 3,000K lbf (1,360 MT).
The unique wireless housing is manufactured from semi-aromatic polyamide plastic making the load cell far more compact and reducing the overall product weight. Located in the housing are two AAA alkaline batteries which can be easily accessed by removing the telemetry housing cover, while the internal electronics underneath remain completely sealed. The antenna is also internally mounted, protecting it from accidental damage during use and handling. The batteries are standard AAA alkaline batteries, which are readily available and low cost. The WTSLP is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product.
The WTSLP can be used with any of the WTS Wireless Telemetry Systems instrumentation, whether this be for a simple display system using the WTS-BS-1-HS, or more complex systems using multiple load cells and multiple wireless devices. For more sophisticated systems, including data logging or monitoring requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cell installations.
Help! Schedule Review with An Application Engineer
The Hazardous Environments WTSLP Wireless Custom Load Pins is designed for general use. They are a simple and versatile type of load cell that are used in a large variety of applications such as cranes, winches, hoists, load shackles and bearing blocks.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.