Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle
Wireless Load Shackle
265K to 2205K lbf
120 to 1K MT
The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle is manufactured using the GN Rope H10 shackle. Suitable for use in a wide range of industrial and marine heavy lift weighing applications, these load shackles provide a robust and effective method of measuring large tensile loads. They are also particularly suited to offshore applications. The unique telemetry housing is manufactured from tough high performance polyamide resin making it strong yet light, resulting in a better balanced load shackle when compared to others available on the market. Two clips enable you to open the housing to access and change the two AAA alkaline batteries, while the internal electronics underneath remain completely sealed. This includes the antenna to ensure maximum protection from damage. The built in radio telemetry electronics operates on the 2.4GHz license free frequency. The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product. The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle can be used with any of the WTS Wireless Telemetry System instrumentation, whether this be for a simple display system using the WTS-BS-1-HS, or more complex systems using multiple load cells and multiple wireless devices. For more sophisticated systems, including datalogging or monitoring/reporting requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cell installations.
The Hazardous Environments WTSSHK-B-HL Wireless Bow Load Shackle is manufactured using the GN Rope H10 shackle. Suitable for use in a wide range of industrial and marine heavy lift weighing applications, these load shackles provide a robust and effective method of measuring large tensile loads.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.