Hazardous Environments WTSTL Wireless Stainless Steel Tension Link Load Cell
Wireless Tension Load Link-Type
11K lbf to 220.4K lbf
5 mt to 100 mt
The Hazardous Environments WTSTL Wireless Stainless Steel Tension Link Load Cell have been designed for lifting and weighing in rugged or harsh environments, being manufactured from stainless steel for corrosion resistance. The WTSTL wireless series are simple to install and are matched to standard shackle sizes. The unique wireless housing is manufactured from semi-aromatic polyamide plastic making the load link far more compact and reducing the overall product weight. Located in the housing are two AAA alkaline batteries which can be easily accessed by removing the telemetry housing cover, while the internal electronics underneath remain completely sealed. The antenna is also internally mounted, protecting it from accidental damage during use and handling. The batteries are standard AAA alkaline batteries, which are readily available and low cost. The WTSTL is supplied as standard without any additional wireless devices to enable greater flexibility with the configuration and ordering of the product. The WTSTL can be used with any of the WTS Wireless Telemetry System instrumentation, whether this be for a simple display system using the WTS-BS-1-HS, or more complex systems using multiple load cells and multiple wireless devices. For more sophisticated systems, including datalogging or monitoring/reporting requirements, we are able to offer a robust tablet PC with installed software for use with single or multiple load cell installations. Our sales team will be happy to discuss the best wireless system configuration to suit your requirements. The WTSTL series can be modified to meet a particular application requirement.
The Hazardous Environments WTSTL Wireless Stainless Steel Tension Link Load Cell have been designed for lifting and weighing in rugged or harsh environments, being manufactured from stainless steel for corrosion resistance.
Please Login to view pricing and product downloads Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.