9812 Panel Mount Display for Single mV/V Transducer
Panel Mount Display for Single mV/V Transducer
The 9812 is our most popular 1/8 DIN load cell input panel meter with its high precision and stability. The digital indicator utilizes a modular construction technique which enable you to configure it with the exact functionality you require, this flexible approach ensures that you only pay for the features you need. Ideal for weight, torque, strain, pressure and stress measurements. The load cell readout is provided by a 6 digit 7 segment LED display which is coupled with an ultra-high resolution 20-bit A/D converter and highly stable strain gauge bridge excitation source to provide your instrumentation with perfect resolution and stability. In addition the easy to use menu navigation allows you to have the indicator set up within minutes. We offer a wide range of optional outputs including, voltage and current analogue outputs, 2 or 4 alarm relays with a wide range of configuration settings, data interface via RS232, RS422/485 + Modbus ASCII and Modbus RTU.
The 9812 is our most popular 1/8 DIN load cell input panel meter with its high precision and stability.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.