Features and Benefits
- Large Dual-Line 6-Digit Display, 0.60″ & 0.46″
- 0.03% Accuracy
- Peak and valley monitoring
- 24-bit resolution
- USB Port with programming and viewing software
- Powers up to 12 x 350 ohm Sensors
- 32-point linearization
- ±15, ±25, ±150, ±250 mV Bipolar Input Ranges
Options
- 12-24 VDC Power
- 4-20mA Analog Output
- Internal relays (2 or 4)
- Large format display with 1.8″ digit height for increased visibility at distance (both lines, increases panel size)
- RS232 & RS485 serial communication
- Additional external relay module
- Digital I/O expansion module
- Scalable Analog Output 4-20mA
Accessories
- Benchtop Enclosure
- NEMA 4X Enclosure
- Plexiglas bench top tilt stand