Features and Benefits
- High Measurement Resolution: BTS-AM-1 can produce a noise free resolution of 1 in 92000 counts (16.5 bit) when used with a 3mV/V sensor and 1 in 184,000 counts (17.5 bit) when used with a 6mV/V sensor.
- Simple Integration into iOS and Android Apps: Advert format and encoding as well as details on connected services are available to facilitate integration of the device within custom apps for OEM applications.
- Range: Ranges achievable between 30 to 90 m line of sight depending on age and quality of viewing device.
- Advanced Protection: Configuration PIN, View PIN and Calibration PIN allow you to take control of your end users experience and prevent any unwanted changes in configuration that can compromise measurement quality.
Download the BTS Toolkit Mobile App: