Features and Benefits
- Stainless steel, NEMA Type 4X enclosure.
- Jumpers to enable trimming;
- Breather vent.
- Conformal coated circuit board.
- Number of cells: Two, three or four single cells.
- Expansion port.
JB104SS 4-Channel Stainless Steel Junction Box
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model JB104SS junction box is designed to connect and trim up to four load cells per board. It may also be used in combination with additional junction boxes through the use of the expansion port on the main board to connect multiple junction boxes. This will allow the summing of more than four load cells if needed. In its most basic form, this junction box provides a convenient method for wiring multiple load cells to a single indicator. Junction boxes are commonly used in weighing applications where a tank or scale is supported by more than one load cell. The individual load cell cables are wired into the junction box and then a single cable connects the junction box to the instrumentation.
The JB104SS is a small 4×6.5×1.75 inch stainless steel NEMA 4 rated box suitable for installations where space is limited. Standard configuration is for 2 to 4 load cells and provides a 20% trim range. Spring clips are used for the load cell connections.
Model JB104SS junction box is designed to connect and trim up to four load cells per board. It may also be used in combination with additional junction boxes through the use of the expansion port on the main board to connect multiple junction boxes. This will allow the summing of more than four load cells if needed. In its most basic form, this junction box provides a convenient method for wiring multiple load cells to a single indicator. Junction boxes are commonly used in weighing applications where a tank or scale is supported by more than one load cell. The individual load cell cables are wired into the junction box and then a single cable connects the junction box to the instrumentation.
The JB104SS is a small 4×6.5×1.75 inch stainless steel NEMA 4 rated box suitable for installations where space is limited. Standard configuration is for 2 to 4 load cells and provides a 20% trim range. Spring clips are used for the load cell connections.
The JB104SS junction box model has been designed to connect and trim up to four load cells per board. However it is possible to use this box with other combinations. Use the expansion port on the main board (shown below), to connect multiple junction boxes in series to accommodate applications that have more than four load cells.
The indicator terminal strip is used to connect the main cable to the indicator. Determine the indicator’s load cell input connections from the operating manual. Run a cable from your indicator terminal into the junction box through the larger cord grip and make the connections on the indicator terminal using the same procedure as inserting load cell cables to the appropriate connectors.
FUNCTION | COLOR |
+EXC | RED |
-EXC | BLK |
+SIG | GRN |
-SIG | WHT |
+SE | RED/WHT |
-SE | BLK/WHT |
NOTE: If Tension Positive (Reverse Polarity) Swap Green and White Leads.
Dimensions | 6.55 × 4.00 × 1.60 in |
---|
The JB104SS junction box model has been designed to connect and trim up to four load cells per board. However it is possible to use this box with other combinations. Use the expansion port on the main board (shown below), to connect multiple junction boxes in series to accommodate applications that have more than four load cells.
The indicator terminal strip is used to connect the main cable to the indicator. Determine the indicator’s load cell input connections from the operating manual. Run a cable from your indicator terminal into the junction box through the larger cord grip and make the connections on the indicator terminal using the same procedure as inserting load cell cables to the appropriate connectors.
FUNCTION | COLOR |
+EXC | RED |
-EXC | BLK |
+SIG | GRN |
-SIG | WHT |
+SE | RED/WHT |
-SE | BLK/WHT |
NOTE: If Tension Positive (Reverse Polarity) Swap Green and White Leads.
Dimensions | 6.55 × 4.00 × 1.60 in |
---|
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.