Features and Benefits
- User selectable analog output ±10V, ±5V, 0-10V, 0-5V, 0-20 mA, 4-20 mA
- 110 VAC, 220 VAC OR 18-24 VDC power
- Switch selectable filtering 1 Hz to 5 kHz
- Single channel powers up to 4 transducers
- Selectable full scale input range 0.06 to 30 mV/V
- Switch selectable offset ±70% FS
- Sealed ABS enclosure
Related Product Options
- SGA-RSC – SGA that can remotely activate a Shunt Calibration by closing a relay on the related RSC module
- SGA-DCI – SGA with Isolated 12/24V power supply
- SGA-BCM – SGA with Bridge Completion Module for both quarter and half bridges
accessories
- AC Power Cord (PWRCRD-SGA-110)
Ordering Information
- SGA – Amplifier with no power cord included.
- SGA-WPC – Amplifier with Power Cord.
- SGA-RSC – Amplifier with Remote Shunt Calibration option and no power cord.
- SGA-RSC-WPC – Amplifier with Remote Shunt Calibration option and includes a power cord.
- SGA-DCI – SGA-D with Isolated Power Supply option and no power cord (DC Power Only). Also allows for 9-36 VDC Supply.
- SGA-BCM – Amplifier with Bridge Completion option and no power cord.
- SGA-BCM-WPC – Amplifier with Bridge Completion option and includes power cord.
- SGA-DRMK – DIN Rail Mounting Kit option for Model SGA.