Features and Benefits
- High Accuracy
- Isolated power supply
- ±5VDC or±10VDC Analog Output (4-20mA Optional)
- 10 to 30 VDC Supply Voltage
- Accepts inputs up to 4.5mV/V
- 1 Hz to 1 kHz adjustable filter (up to 10kHz optional)
- Space saving narrow housing per DIN EN 50022
Order QuickShip48™ Now