Features and Benefits
- Fatigue-rated: 1×107 fully reversed cycles
- Proprietary Interface temperature compensated strain gages
- Capacities 25 to 2.5K lbf
- Environmentally sealed
- 0.02% nonrepeatability
- Near zero temp. effect on output – 0.0008%/°F (0.0015%/°C)
- Very low creep – 0.025%
- Tension
Options
- Standardized output
- Special temperature range
- Cable length
- Add connector cable
- Transducer Electronic Data Sheet (TEDS)
Accessories
- Instrumentation
- Mounting hardware
- Load button
Connector Options
- 10 ft (3 m) integral cable
- PC04E-10-6P connector – 250 lbf (11.1 kN) & higher on load cell body