WTS 1200 Standard Precision LowProfile Wireless Load Cell
Wireless Load Cell
300 to 100K lbf
1.5 to 450 kN
Model WTS 1200 Standard Precision LowProfile® Wireless Load Cell are designed for general purpose applications requiring a wireless load cell that is compensated for eccentric loads. This load cell can transmit distances up to 2000 feet (610 meters) to a number of different base stations including a USB version and a handheld display. For more information about our full WTS (Wireless Telemetry System) products, please click on this link Wireless Telemetry System.
Higher Capacities are Available.
Options Available for 2nd, 3rd Bridge and Overload Protection.
Models WTS 1210, WTS 1220, and WTS 1232 are available.
Model WTS 1200 Standard Precision LowProfile™ Wireless Pancake style Load Cells are designed for general purpose applications requiring a wireless load cell that is compensated for eccentric loads.
Please Login to view pricing and product downloads
Need a quote or looking to purchase this item?
Login, scroll to see your model descriptions and SKU part number, then use the Request for Quote button to submit your request.
Features and Benefits
- Capacities from 300 to 100K lbf (1.5 to 450 kN)
- Proprietary Interface temperature compensated strain gages
- Performance to 0.0425%
- 2.4 GHZ transceiver
- Eccentric load compensated
- Low deflection
- Barometric compensation
- Tension and compression
- Compact size
Dimensions
Dimensions
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.