Features and Benefits
- The SPI is designed to be used as a scale and is compensated for off center loads
- Proprietary Interface temperature compensated strain gages
- 0.01% non-repeatability
- 400% compression overload protection
- 0.0008% / °F temp. effect on output
- Eccentric load compensated
- Space saving narrow housing per DIN EN 50022