Features and Benefits
- Stainless steel construction
- Tension and compression
- Counter-bored mounting holes
- Internally amplified with 4-20 mA output
- Proprietary Interface temperature compensated strain gages
2404 Standard Stainless Steel 2-Wire Amplified Universal Load Cell
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
The 2404 is an amplified version of 2400 which provides a mA output. This product is a stainless steel load cell designed for applications requiring a hermetic seal for use in general industrial applications.
Models 2424 and 2434 are available.
The 2404 is an amplified version of 2400 which provides a mA output. This product is a stainless steel load cell designed for applications requiring a hermetic seal for use in general industrial applications.
CABLE CONNECTION | |
PIN | FUNCTION |
A | + SUPPLY |
B | N/C |
C | N/C |
D | + OUTPUT (4-20 mA) |
E | CASE GROUND |
F | N/C |
TENSION UPSCALE |
Dimensions | 3.00 × 3.00 × 2.00 in |
---|
CABLE CONNECTION | |
PIN | FUNCTION |
A | + SUPPLY |
B | N/C |
C | N/C |
D | + OUTPUT (4-20 mA) |
E | CASE GROUND |
F | N/C |
TENSION UPSCALE |
Dimensions | 3.00 × 3.00 × 2.00 in |
---|
Configuration Description | Part Number | Price |
---|---|---|
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 1000 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with Installed Base | 2424CSY-1000-B | $ 2185 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 1000 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with No Installed Base | 2424CSY-1000 | $ 2045 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 250 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with Installed Base | 2424CSY-250-B | $ 2170 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 250 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with No Installed Base | 2424CSY-250 | $ 1845 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 2K Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with Installed Base | 2434CSY-2K-B | $ 2380 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 2K Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with No Installed Base | 2434CSY-2K | $ 2170 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 500 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with Installed Base | 2424CSY-500-B | $ 2170 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 500 lbf Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with No Installed Base | 2424CSY-500 | $ 1920 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 5K Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with Installed Base | 2434CSY-5K-B | $ 2495 |
Model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell 5K Capacity, 4-20mA Bipolar Output (12mA +/-8mA), PTWIH-10-6P Connector with No Installed Base | 2434CSY-5K | $ 2060 |
We use cookies to enhance your browsing experience, serve personalized content, and analyze our traffic. By clicking "Accept All Cookies", you consent to our use of cookies.
Accept All CookiesReject AllCookie SettingsWe may request cookies to be set on your device. We use cookies to let us know when you visit our websites, how you interact with us, to enrich your user experience, and to customize your relationship with our website.
Click on the different category headings to find out more. You can also change some of your preferences. Note that blocking some types of cookies may impact your experience on our websites and the services we are able to offer.
These cookies are strictly necessary to provide you with services available through our website and to use some of its features.
Because these cookies are strictly necessary to deliver the website, you cannot refuse them without impacting how our site functions. You can block or delete them by changing your browser settings and force blocking all cookies on this website.
These cookies collect information that is used either in aggregate form to help us understand how our website is being used or how effective our marketing campaigns are, or to help us customize our website and application for you in order to enhance your experience.
If you do not want us to track your visit to our site, you can disable tracking in your browser here:
We also use different external services like Google Webfonts, Google Maps and external Video providers. Since these providers may collect personal data like your IP address we allow you to block them here. Please be aware that this might heavily reduce the functionality and appearance of our site. Changes will take effect once you reload the page.
Google Webfont Settings:
Google Map Settings:
I agree to the terms and conditions laid out in the Privacy Policy
Please share your location to continue.
Check our help guide for more info.
Notifications